Rotary Ball Spline with Support Bearing Rotary Model LTR
A compact unit type whose support bearings are directly integrated with the outer surface of the spline nut.
Spline shaft diameter (mm) : 16,20,25,32,40,50,60
Types
Highlight feature tags
- Rotary and linear motions
- Rotary
- With support bearing
- Solid spline shaft
- Hollow spline shaft
- Rotary and linear motions
- Rotary
- With support bearing
- Solid spline shaft
- Hollow spline shaft
basic load ratings(kN) : Basic dynamic load rating 7.06 to 73.5 / Basic static load rating 12.6 to 111.7
Spline shaft diameter (mm) :
16,20,25,32,40,50,60
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Model Number Coding
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |