Rotary Ball Spline with Support Bearing Rotary Model LTR-A Model LTR-A

A compact unit type whose support bearings are directly integrated with the outer surface of the spline nut.
A compact type even smaller than LTR.

  • Compact
  • Rotary and linear motions
  • Rotary type
  • With support bearing
  • Solid spline shaft
  • Hollow spline shaft

basic load ratings(kN) : Basic dynamic load rating 1.47 to 37.8 / Basic static load rating 2.55 to 60.5
Spline shaft diameter (mm) : 8,10,16,20,25,32,40
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
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Optional

Contamination Protection

  • Material and Surface Treatment
  • Contamination Protection

Lubrication

  • Lubrication
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
  • Note) **MA indicates the permissible moment value in the axial direction when a single spline nut is used, as shown in the figure below.
    For details on the maximum lengths of ball spline shafts by accuracy, please see Maximum Manufacturing Length by Accuracy.

Model Number Coding

(*1) No Symbol: standard K: flange inversed
(*2) See Contamination Protection
(*3) See Contamination Protection
(*4) See Selecting a Preload
(*5) See Accuracy Standard
(*6) See Spline Shaft
(*7) See Maximum Manufacturing Length by Accuracy
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Model No.Designer*Life Calculator*CAD
Download*
Catalog
Download
Manual
Download
LTR8 A
LTR10 A
LTR16 A
LTR20 A
LTR25 A
LTR32 A
LTR40 A

*marks are not available for guest members.