1. Home
  2. Product Information
  3. Ball Spline
  4. Point of Selection

Point of Selection Selection flow based on function conditions

The following is a flowchart to reference when selecting a Ball Spline.

  1. 2

    Selecting a Type

    Select a type that meets the conditions from the classification Selecting a Type table for Ball Splines and temporarily decide a rough size.

  2. 3

    Calculate the static safety factor

    Calculating the Static Safety Factor static load rating and the maximum applied load.

  3. 4

    Studying the Spline Shaft Strength

    • Estimating the spline shaft diameter
    • Permissible load on the spline shaft
    • Estimating the spline shaft length
    • Displacement of the spline shaft (deflection, torsion)
    • Method for fixing the spline shaft
  4. 6

    Selecting a Preload

    Select a clearance in the rotational direction.

  5. 7

    Determining the Accuracy

    Select an accuracy grade

  6. 8

    Selection According to the Environment

    • Determining a lubricant
    • Determining a surface treatment
    • Determining a lubrication method
    • Designing contamination protection

    * Please refer to the lubrication, surface treatment, and contamination protection sections on the ball spline options page.

  7. Selection Completed