Cross-Roller Ring Thin Type Models RA and RAV Model RA (Separable Outer Ring Type for Inner Ring Rotation)
A compact type similar to model RB with the thinnest possible inner and outer rings.
It enables lightweight and compact designs for the swiveling hand portions of manipulators androbots.
Basic load rating (radial) (kN): Basic dynamic load rating 5.10 to 25.8 / Basic static load rating 7.19 to 54.7
Select display items
Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.
- Select all
- Deselect all
Detailed information
- Dimensional drawing/Dimensional table
- Accuracy Standards
- Radial Clearance
Display result
- Detailed information
Check detailed information with the tool
Click on the icon for the item you want to see in detail. Member login is required to access Designer, Life Calculator, and 2D/3D CAD donwnloads. Catalogs and manuals are available to everyone.
You can download 2D/3D CAD by clicking on the icon and selecting from the CAD format.