Cross-Roller Ring Models RAU and RAUV Model RAUV (Small-Diameter, 5 mm Thin Type)

The extremely small cross-sectional area allows it to be used in lightweight, compact devices.The integrated inner/outer ring structure can be used for both inner and outer ring rotation.There is a 5 mm thin type and an RA interchangeable type. The thin type product lineup starts at a micro-sized 10 mm inner diameter.
Full-Roller products are suited to low-speed rotary operations with higher loads, and they are also compatible with all-metal specifications.

  • Full Roller
  • Special Environment
  • High rigidity
  • Inner ring rotation
  • Outer ring rotation
  • Integrated inner / Outer ring type
  • Rotation accuracy
  • High load

Basic load rating (radial) (kN): Basic dynamic load rating 1.12 to 3.37 / Basic static load rating 0.809 to 6.63

Select display items

Copy item link
Add item to favorites

Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.

  • Select all
  • Deselect all

Detailed information

    THK Online Services
    Member-Exclusive Content

    These contents can be accessed

    after registering as a member.

    Log in/Register Click here for THK Online Services details

    Benefit 1: Useful features

    • Easy product comparisonsHighlight feature
    • Save items for laterreview Favorites feature

    Benefit 2: Exclusive content

    Products Contents
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Display result

Detailed information
Dimensional drawing/Dimensional table

Detailed information

Copy item link
Add item to favorites

Dimensional drawing/Dimensional table

Copy item link
Add item to favorites
Model number coding

(*1) See Radial Clearance Standard
(*2) See Accuracy Standard

  • Note 1: Precautions for the Model RAU (Small-Diameter, 5 mm Thin Type) *Seals are not supported.*Only available with C0 radial clearance.*Only available with normal grade accuracy (0).
  • Note 2: For stainless steel types, please consult THK. If there are no seals, all components (excluding grease) will be metal.

THK Online Services
Member-Exclusive Content

These contents can be accessed

after registering as a member.

Log in/Register Click here for THK Online Services details

Benefit 1: Useful features

  • Easy product comparisonsHighlight feature
  • Save items for laterreview Favorites feature

Benefit 2: Exclusive content

Products Contents
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
Actuator Movable part mass, etc.

Check detailed information with the tool

Copy item link
Add item to favorites

Click on the icon for the item you want to see in detail. Member registration and login are required for use.
Designer is the former optimal product selection tool
You can download 2D/3D CAD by clicking on the icon and selecting from the CAD format.

Model No. Designer* Life Calculator* CAD
Download*
Catalog
Download
Manual
Download
RAUV1005
RAUV1505
RAUV2005
RAUV3005
RAUV4005
RAUV5005
RAUV6005
RAUV7005
RAUV8005
RAUV9005
RAUV10005

*marks are not available for guest members.