Cross-Roller Ring Standard USP-Grade Series Models RB and RBV USP-Grade Series of Model RBV
The rotation accuracy of the USP-Grade Series achieves the ultra precision grade that surpasses the world’s highest accuracy standards such as JIS Class 2, ISO Class 2, DIN P2 and AFBMA ABCE9.
Full-Roller products are suited to low-speed rotary operations with higher loads, and they are also compatible with all-metal specifications.
Basic load rating (radial) (kN): Basic dynamic load rating 41.7 to 321 / Basic static load rating 67.9 to 897
Select display items
Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.
- Select all
- Deselect all
Detailed information
- Dimensional drawing/Dimensional table
- Accuracy Standards
Display result
- Detailed information
Check detailed information with the tool
Click on the icon for the item you want to see in detail. Member login is required to access Designer, Life Calculator, and 2D/3D CAD donwnloads. Catalogs and manuals are available to everyone.
You can download 2D/3D CAD by clicking on the icon and selecting from the CAD format.