Cross-Roller Ring Standard Models RB and RBV Model RB-H
Cross-Roller Ring basic type, with a separable outer ring, and an inner ring integrated with the main body. It is used in locations where the rotational accuracy of the inner ring is required.It is used, for example, in the swivel portions of index tables of machine tools. Improved rigidity and load rating with the same dimensions as existing products.
Products with spacer retainers have a low friction coefficient and demonstrate highly stable rotational torque.
Basic load rating (radial) (kN): Basic dynamic load rating 18 to 320 / Basic static load rating 21.9 to 948

Select display items
Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.
- Select all
- Deselect all
Detailed information
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
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
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Check detailed information with the tool
Click on the icon for the item you want to see in detail. Member registration and login are required for use.
Designer is the former optimal product selection tool
You can download 2D/3D CAD by clicking on the icon and selecting from the CAD format.
Model No. | Designer* | Life Calculator* | CAD Download* |
Catalog Download |
Manual Download |
---|---|---|---|---|---|
RB5013H | |||||
RB6013H | |||||
RB7013H | |||||
RB8016H | |||||
RB9016H | |||||
RB10016H | |||||
RB10020H | |||||
RB11015H | |||||
RB11020H | |||||
RB12016H | |||||
RB12025H | |||||
RB13015H | |||||
RB13025H | |||||
RB14016H | |||||
RB14025H | |||||
RB15013H | |||||
RB15025H | |||||
RB15030H | |||||
RB16025H | |||||
RB17020H | |||||
RB18025H | |||||
RB19025H | |||||
RB20025H | |||||
RB20030H | |||||
RB20035H | |||||
RB22025H | |||||
RB24025H | |||||
RB25025H | |||||
RB25030H | |||||
RB25040H | |||||
RB30025H | |||||
RB30035H | |||||
RB30040H | |||||
RB35020H | |||||
RB40035H | |||||
RB40040H | |||||
RB45025H | |||||
RB50025H | |||||
RB50040H | |||||
RB50050H | |||||
RB60040H | |||||
RB70045H |
*marks are not available for guest members.