Cross-Roller Ring Models RBU and RBUV
The integrated inner/outer ring structure improves component rigidity over the RB, which has a split outer ring. This mitigates the impact of the housing’s accuracy and rigidity, providing stable performance.
Products with spacer retainers (Model RBU) have a low friction coefficient and demonstrate highly stable rotational torque. Full-Roller products (Model RBUV) are suited to low-speed rotary operations with higher loads, and they are also compatible with all-metal specifications.
Types
Highlight feature tags
- Spacer retainer
- Full Roller
- Special environment
- High rigidity
- Outer ring rotation
- Inner ring rotation
- Integrated inner / Outer ring
- Rotational accuracy
- Spacer retainer
- High rigidity
- Outer ring rotation
- Inner ring rotation
- Integrated inner / Outer ring
- Rotational accuracy
Basic load rating (radial) (kN): Basic dynamic load rating 3.23 to 41.7 / Basic static load rating 3.1 to 82.9
- Full Roller
- Special environment
- High rigidity
- Outer ring rotation
- Inner ring rotation
- Integrated inner / Outer ring
- Rotational accuracy
- High load
Basic load rating (radial) (kN): Basic dynamic load rating 4.62 to 54.6 / Basic static load rating 4.69 to 113
Features
Structure and Features
Because the RBU features cylindrical rollers that are arranged orthogonally between spacer cages inside a 90° V-shaped raceway, a single bearing can handle radial, axial, and moment loads in all directions. In addition, it can be used for both inner-ring and outer-ring rotation because neither the inner nor outer ring has a split structure.
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |