Cross-Roller Ring Standard USP-Grade Series Models RE and REV
Its rotation accuracy is of ultra precision grade, which excels the world’s highest classes of accuracy defined by standards such as JIS2 class, ISO class2, DIN P2 and AFBMA ABCE9.
Products with spacer retainers (Models RE-USP) have a low friction coefficient and demonstrate highly stable rotational torque. Full-Roller products (Model REV-USP) are suited to low-speed rotary operations with higher loads, and they are also compatible with all-metal specifications.

Types
Highlight feature tags
- Full Roller
- Special Environment
- High rigidity
- USP grade series
- Two-piece inner ring type
- Inner ring rotation
- Rotation accuracy
- High load

- High rigidity
- USP grade series
- Two-piece inner ring type
- Inner ring rotation
- Rotation accuracy
Basic load rating (radial) (kN): Basic dynamic load rating 33.1 to 264 / Basic static load rating 50.9 to 721

- Full Roller
- Special Environment
- High rigidity
- USP grade series
- Two-piece inner ring type
- Inner ring rotation
- Rotation accuracy
- High load
Basic load rating (radial) (kN): Basic dynamic load rating 40.8 to 321 / Basic static load rating 65 to 897
Detailed information for each model number
Dimensional drawing/Dimensional table
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |