Cross-Roller Ring Standard Models RE and REV Model RE-H

Main dimensions are the same as model RB.This model is used in locations where the rotational accuracy of the outer ring is required. Improved rigidity and load rating with the same dimensions as existing products.
Products with spacer retainers have a low friction coefficient and demonstrate highly stable rotational torque.

  • Spacer Retainer
  • High rigidity
  • Two-piece inner ring type
  • Inner ring rotation
  • Rotation accuracy
  • High load

Basic load rating (radial) (kN): Basic dynamic load rating 18.8 to 299 / Basic static load rating 23.5 to 817
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
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
  • Note 1: The model number of a type with seals attached is RE…HUU.
    If a certain level of accuracy is required, this model is used for outer ring rotation.
  • Note 2: (a) and (b) dimensions of the greasing hole in the detailed diagram are reference values.
  • Note 3: For stainless steel types, please consult THK. If there are no seals, all components (excluding grease) will be metal.
Model number coding
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Model No. Designer* Life Calculator* CAD
Download*
Catalog
Download
Manual
Download
RE5013H
RE6013H
RE7013H
RE8016H
RE9016H
RE10016H
RE10020H
RE11015H
RE11020H
RE12016H
RE12025H
RE13015H
RE13025H
RE14016H
RE14025H
RE15013H
RE15025H
RE15030H
RE16025H
RE17020H
RE18025H
RE19025H
RE20025H
RE20030H
RE20035H
RE22025H
RE24025H
RE25025H
RE25030H
RE25040H
RE30025H
RE30035H
RE30040H
RE35020H
RE40035H
RE40040H
RE45025H
RE50025H
RE50040H
RE50050H
RE60040H

*marks are not available for guest members.