Cross-Roller Ring Standard Models RE, RE-H, and REV Model RE
Main dimensions are the same as model RB.This model is used in locations where the rotational accuracy of the outer ring is required.
Products with spacer retainers have a low friction coefficient and demonstrate highly stable rotational torque.
Basic load rating (radial) (kN): Basic dynamic load rating 3.23 to 264 / Basic static load rating 3.1 to 721
Select display items
Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.
- Select all
- Deselect all
Detailed information
- Dimensional drawing/Dimensional table
- Accuracy Standards
- Radial Clearance
Display result
- Detailed information
Check detailed information with the tool
Click on the icon for the item you want to see in detail. Member registration and login are required for use.
Designer is the former optimal product selection tool
You can download 2D/3D CAD by clicking on the icon and selecting from the CAD format.
| Model No. | Designer* | Life Calculator* | CAD Download* |
Catalog Download |
Manual Download |
|---|---|---|---|---|---|
| RE 2008 | |||||
| RE 2508 | |||||
| RE 3010 | |||||
| RE 3510 | |||||
| RE 4010 | |||||
| RE 4510 | |||||
| RE 5013 | |||||
| RE 6013 | |||||
| RE 7013 | |||||
| RE 8016 | |||||
| RE 9016 | |||||
| RE 10016 | |||||
| RE 10020 | |||||
| RE 11012 | |||||
| RE 11015 | |||||
| RE 11020 | |||||
| RE 12016 | |||||
| RE 12025 | |||||
| RE 13015 | |||||
| RE 13025 | |||||
| RE 14016 | |||||
| RE 14025 | |||||
| RE 15013 | |||||
| RE 15025 | |||||
| RE 15030 | |||||
| RE 16025 | |||||
| RE 17020 | |||||
| RE 18025 | |||||
| RE 19025 | |||||
| RE 20025 | |||||
| RE 20030 | |||||
| RE 20035 | |||||
| RE 22025 | |||||
| RE 24025 | |||||
| RE 25025 | |||||
| RE 25030 | |||||
| RE 25040 | |||||
| RE 30025 | |||||
| RE 30035 | |||||
| RE 30040 | |||||
| RE 35020 | |||||
| RE 40035 | |||||
| RE 40040 | |||||
| RE 45025 | |||||
| RE 50025 | |||||
| RE 50040 | |||||
| RE 50050 | |||||
| RE 60040 |
*marks are not available for guest members.