Cross-Roller Ring Standard Models RE and REV Model REV
Main dimensions are the same as model RB.This model is used in locations where the rotational accuracy of the outer ring is required.
Full-Roller products are suited to low-speed rotary operations with higher loads, and they are also compatible with all-metal specifications.
Basic load rating (radial) (kN): Basic dynamic load rating 4.82 to 321 / Basic static load rating 5.08 to 897

Select display items
Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.
- Select all
- Deselect all
Detailed information
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Display result
- Detailed information
- Dimensional drawing/Dimensional table
Detailed information
Dimensional drawing/Dimensional table

Notes on dimensional table
- Note 1: The model number of a type with seals attached is RE...UU. If a certain level of accuracy is required, this model is used for outer ring rotation.
- Note 2: (a) and (b) dimensions of the greasing hole in the detailed diagram are reference values.
- Note 3: For stainless steel types, please consult THK. If there are no seals, all components (excluding grease) will be metal.
Model number coding

(*1) See Radial Clearance Standard
(*2) See Accuracy Standard
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Check detailed information with the tool
Click on the icon for the item you want to see in detail. Member registration and login are required for use.
Designer is the former optimal product selection tool
You can download 2D/3D CAD by clicking on the icon and selecting from the CAD format.
Model No. | Designer* | Life Calculator* | CAD Download* |
Catalog Download |
Manual Download |
---|---|---|---|---|---|
REV2008 | |||||
REV2508 | |||||
REV3010 | |||||
REV3510 | |||||
REV4010 | |||||
REV4510 | |||||
REV5013 | |||||
REV6013 | |||||
REV7013 | |||||
REV8016 | |||||
REV9016 | |||||
REV10016 | |||||
REV10020 | |||||
REV11012 | |||||
REV11015 | |||||
REV11020 | |||||
REV12016 | |||||
REV12025 | |||||
REV13015 | |||||
REV13025 | |||||
REV14016 | |||||
REV14025 | |||||
REV15013 | |||||
REV15025 | |||||
REV15030 | |||||
REV16025 | |||||
REV17020 | |||||
REV18025 | |||||
REV19025 | |||||
REV20025 | |||||
REV20030 | |||||
REV20035 | |||||
REV22025 | |||||
REV24025 | |||||
REV25025 | |||||
REV25030 | |||||
REV25040 | |||||
REV30025 | |||||
REV30035 | |||||
REV30040 | |||||
REV35020 | |||||
REV40035 | |||||
REV40040 | |||||
REV45025 | |||||
REV50025 | |||||
REV50040 | |||||
REV50050 | |||||
REV60040 |
*marks are not available for guest members.