Cross-Roller Ring Standard Models RU and RUV

The integrated design of the unit’s inner and outer rings, with mounting holes on both rings,eliminates the need for a special flange or housing and enables easy installation.
Products with spacer retainers (Models RU and RU-H) have a low friction coefficient and demonstrate highly stable rotational torque. Full-Roller products (Model RUV) are suited to low-speed rotary operations with higher loads, and they are also compatible with all-metal specifications.

  • High rigidity
  • Outer ring rotation
  • Inner ring rotation
  • Integrated inner / Outer ring
  • Rotational accuracy

Types

Copy item link
Add item to favorites

Highlight feature tags

  • Spacer retainer
  • Full Roller
  • Special environment
  • High rigidity
  • Outer ring rotation
  • Inner ring rotation
  • Integrated inner / Outer ring
  • Rotational accuracy
Model RU
  • Spacer retainer
  • High rigidity
  • Outer ring rotation
  • Inner ring rotation
  • Integrated inner / Outer ring
  • Rotational accuracy

Basic load rating (radial) (kN): Basic dynamic load rating 7.35 to 222 / Basic static load rating 8.35 to 473

Model RU-H
  • Spacer retainer
  • High rigidity
  • Outer ring rotation
  • Inner ring rotation
  • Integrated inner / Outer ring
  • Rotational accuracy
  • High load

Basic load rating (radial) (kN): Basic dynamic load rating 19.8 to 261 / Basic static load rating 25.1 to 560

Model RUV
  • Full Roller
  • Special environment
  • High rigidity
  • Outer ring rotation
  • Inner ring rotation
  • Integrated inner / Outer ring
  • Rotational accuracy
  • High load

Basic load rating (radial) (kN): Basic dynamic load rating 9.45 to 280 / Basic static load rating 11.1 to 614

Detailed information for each model number

Copy item link
Add item to favorites

Dimensional drawing/Dimensional table

Copy item link
Add item to favorites

THK Online Services
Member-Exclusive Content

These contents can be accessed

after registering as a member.

Log in/Register Click here for THK Online Services details

Benefit 1: Useful features

  • Easy product comparisonsHighlight feature
  • Save items for laterreview Favorites feature

Benefit 2: Exclusive content

Products Contents
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
Actuator Movable part mass, etc.