Cross-Roller Ring Standard Models RU and RUV Model RU

The integrated design of the unit’s inner and outer rings, with mounting holes on both rings, eliminates the need for a special flange or housing and enables easy installation.
Mounting has virtually no effect on performance, which ensures stable, accurate rotation and torque.Can be used for both outer and inner ring rotation.

  • Spacer retainer
  • High rigidity
  • Outer ring rotation
  • Inner ring rotation
  • Integrated inner / Outer ring
  • Rotational accuracy

Basic load rating (radial) (kN): Basic dynamic load rating 7.35 to 222 / Basic static load rating 8.35 to 473

Select display items

Copy item link
Add item to favorites

Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.

  • Select all
  • Deselect all

Detailed information

    THK Online Services
    Member-Exclusive Content

    These contents can be accessed

    after registering as a member.

    Log in/Register Click here for THK Online Services details

    Benefit 1: Useful features

    • Easy product comparisonsHighlight feature
    • Save items for laterreview Favorites feature

    Benefit 2: Exclusive content

    Products Contents
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Show selected item

Save tag selection results

Copy item link
Add item to favorites

Display result

Detailed information

Detailed information

Copy item link
Add item to favorites

Dimensional drawing/Dimensional table

Copy item link
Add item to favorites

THK Online Services
Member-Exclusive Content

These contents can be accessed

after registering as a member.

Log in/Register Click here for THK Online Services details

Benefit 1: Useful features

  • Easy product comparisonsHighlight feature
  • Save items for laterreview Favorites feature

Benefit 2: Exclusive content

Products Contents
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
Actuator Movable part mass, etc.

Check detailed information with the tool

Copy item link
Add item to favorites

Click on the icon for the item you want to see in detail. Member registration and login are required for use.
Designer is the former optimal product selection tool
You can download 2D/3D CAD by clicking on the icon and selecting from the CAD format.

Model No.Designer*Life Calculator*CAD
Download*
Catalog
Download
Manual
Download
RU 42
RU 66
RU 85
RU 124(G)
RU 124X
RU 148(G)
RU 148X
RU 178(G)
RU 178X
RU 228(G)
RU 228X
RU 297(G)
RU 297X
RU 445(G)
RU 445X

*marks are not available for guest members.