Copy item link
Add item to favorites
With the TSC/TLC/THC driver controller, can alarm information be imported into a PLC?
When an alarm occurs, the ALM signal can be output to a PLC by the I/O. The ALM (pin.34) turns OFF, and the alarm code (AC 0 to 5) is output in binary. This can be converted to a decimal number to obtain the alarm code.