Copy item link
Add item to favorites
Can sensors be attached to the ES, EC, VLAST, and VLACT?
Proximity sensors and photo sensors are available as options for the ES and VLAST.
If you select specifications with a sensor, a dedicated sensor rail will be included.
Note: For the ES, a cover for use with the sensor is included.
Please note that sensor dogs cannot be attached to the actuator body so, if necessary, they should be prepared by the customer.