Copy item link
Add item to favorites
If I order a KR with a sensor, will it be delivered with the sensor installed?
Components such as sensors, sensor dogs, and sensor rails will be included with the actuator unit when it is shipped.
However, installation and adjustment of the sensor position should be done by the customer.