Copy item link
Add item to favorites
How do I install the KR?
Use the counterbores on the outer rail and hexagonal socket head bolts to secure it to the mounting surface.
Note: Ensure that the bolts for securing the outer rail do not interfere with the inner block.
Please also refer to “6-5 Outer rail mounting method” in the SKR/KR manual.

    For the SKR/KR manual, click here.