Copy item link
Add item to favorites
What are the ambient temperature and humidity ranges at which the KR can be used?
For operation, the ambient temperature and humidity are as follows.
Temperature: 0°C to 40°C (no freezing)
Humidity: 20% to 80% RH or less (no condensation)
For storage, the ambient temperature is as follows.
Temperature: -20°C to 80°C
(No freezing or condensation, SKR/KR units only, in unopened packaging)
Note: For SKR20/26 it is -10°C to 50°C
(No freezing or condensation, SKR unit only, in unopened packaging)
Please also refer to "5-2 and 6-4 Precautions for preventing product failure and damage" in the SKR/KR instruction manual.

    For the SKR/KR instruction manual, click here.