For the GLM, can the PLC determine the position of the linear motor slider?
This is possible if you input the Driver Model TDP’s I/O connector CN7 output into the PLC. Linear encoder signals (A phase, B phase, and Z phase) are output (line driver output) from connector CN7 (pins 43 to 48), so if you count these on the PLC side, you can determine the slider position.