Copy item link
Add item to favorites
Can the home position of the GLM be changed?
The ability to change the home position varies depending on the linear scale you use.

Renishaw linear encoder (QUANTiC series Q4BC): Cannot be changed
Heidenhain linear encoder (LIDA 277): Can be changed
Magnescale linear encoder (PL25): Can be changed

For Renishaw linear encoders (QUANTiC series Q4BC), the home position cannot be changed after purchase. This linear scale has reference marks engraved at 50 mm intervals, and a reference mark selector is installed near the reference mark you will use.
If you specify the home position prior to purchase, we will install a reference mark selector near the position you select.

For Heidenhain linear encoders (LIDA 277), a home position signal is output every 100 mm. Please select the actual home position using a proximity sensor or other external sensor.

For Magnescale linear encoders (PL25), the magnetic switch (detector) is installed in the T-slot on the side of the GLM base, and the home position can be changed by moving it.