Copy item link
Add item to favorites
Can the CLM be installed in a wall-mounted orientation?
The CLM can be installed in a wall-mounted orientation, but please make sure the linear scale mounting surface is facing the ceiling.
Also, please note that the rated thrust will decrease if the CLM is installed in a position other than horizontal.