Copy item link
Add item to favorites
How do I perform a home return with the CCM?
The Driver MD is equipped with a home return function.
After pressing to the end of the stroke, it reverses direction and completes the home return process by detecting the first Z phase.
Additionally, if you install an external proximity sensor, you can use the controller's home return function to perform a home return.