To FAQ
Copy item link
Add item to favorites
Can torque control be used on the CCR’s rotary axis?
Torque control cannot be used on the CCR's rotary axis.
The only type of control that can be employed is position control using a pulse train.