Copy item link
Add item to favorites
For the GLM, at what stroke position is the Z phase output?
For the optical linear encoder Renishaw QUANTiC series Q4BC, a Z-phase signal is output when the encoder head passes the reference mark selector located at one point along the stroke.

For the optical linear encoder HEIDENHAIN LIDA 277, a Z-phase signal is output every 100 mm. Please select one location as the actual home position using a proximity sensor or other external sensor.

For the magnetic linear encoder heads (Magnescale PL25), a Z-phase signal is output when the slider passes the magnetic switch detection target. The magnetic switch detection target can be positioned in the stroke direction.