Copy item link
Add item to favorites
How do I mount the PCT main unit?
It can be installed using the mounting holes on the flange or the T-slot on the side of the main unit base.
For details on installation methods, refer to “5-5 Mounting method (PCT)” in the PCT/PC instruction manual.

    For the PCT/PC instruction manual, click here.