Copy item link
Add item to favorites
How long (in seconds) can a press series product be used at its maximum instantaneous thrust?
This varies slightly depending on the motor and driver used, but approximately one second is a good guideline.
If you use it for longer, the motor overload prevention function (electronic thermal) may cause an alarm or the motor may burn out.
Careful consideration is required if you intend to use it with a thrust greater than the rated thrust. Please contact THK.

    For inquiries, click here.