Copy item link
Add item to favorites
For SKR units with two blocks (Type B and Type D blocks), which side is the drive-side inner block on?
It is on the housing A side (motor side).
However, for SKR20 and SKR26, it is on the housing B side (opposite the motor).