- How do I install the SKR?
- Use the counterbores on the outer rail and hexagonal-socket-head type bolts to secure it to the mounting surface.
Note: Ensure that the bolts for securing the outer rail do not interfere with the inner block.
Please also refer to “6-5 Outer rail mounting method” in the SKR/KR manual.
For the SKR/KR manual, click here.