- What are the ambient temperature and humidity ranges within which the SKR can be used?
- For operation, the ambient temperature and humidity are as follows.
Temperature: 0°C to 40°C (no freezing)
Humidity: 20% to 80% RH or less (no condensation)
For storage, the ambient temperature is as follows.
Temperature: -20°C to 80°C
(No freezing or condensation, SKR/KR units only, in unopened packaging)
Note: For SKR20/26, it is -10°C to 50°C.
(No freezing or condensation, SKR unit only, in unopened packaging)
Please also refer to "5-2 and 6-3 Precautions for preventing product failure and damage" in the SKR instruction manual.
For the SKR/KR instruction manual, click here.