- How do I lubricate the TH?
- Lubricate using the grease nipples attached to the LM block and ball screw nut.
Refer to "7-6 Method for supplying grease" in the TH instruction manual.
However, grease nipples are not installed when there is a QZ Lubricator.
In these cases, apply grease directly to the raceways on the LM Guide rail and ball screw shaft.
For the TH instruction manual, click here.