Copy item link
Add item to favorites
Is it possible to know when the Ball Screw is manufactured by simply looking at the actual product?
The manufacturing serial number is marked on the outer circumference of the nut. If the manufacturing serial number, shaft diameter, and lead are known, then the date of manufacture and model can be identified. If necessary, contact us.