Copy item link
Add item to favorites
The product is very loud during operation. What is the cause, and what can I do?
The operating speed of the ball screw may be exceeding its permissible rotational speed. Please make sure not to exceed either the critical speed of the screw shaft or the permissible rotational speed for each model. Mounting accuracy and component accuracy can also cause abnormal noise. Please check the mounting accuracy, including alignment and nut tilt.

    For the permissible rotational speed, click here.