- While considering different ball screws, I'm having trouble selecting one because my application will exceed their critical speeds.
What should I do to avoid exceeding the critical speed?
- If an application will exceed a ball screw's critical speed, consider mounting the screw shaft differently or increasing its diameter.
If critical speed requirements are still not satisfied, increase the lead and reduce the rotational speed of the screw shaft.
For the critical speed of the screw shaft, click here.