When the rotational speed of the Ball Screw becomes high, the resonance caused by the natural frequency of the screw shaft may put the Ball Screw out of motion. This resonance point corresponds to the critical speed. Avoid the critical speed and use the Ball Screw at rotational speeds lower than the critical speed.