- What is the maximum manufacturing length of the ball screw shaft?
- The maximum manufacturing length varies depending on the shaft diameter, accuracy grade, etc.
Please refer to the maximum manufacturing lengths at the link below.
For maximum manufacturing lengths of ball screw shafts, click here.