Why does the fixed side of the support unit have a face-to-face DF structure?
This is because the DF structure can absorb ball screw mounting error (tilt).
For applications where radial load is applied, such as motor wrap specifications, the structure can be changed to DB.