Copy item link
Add item to favorites
I heard that ball screw shaft ends can be manufactured in several recommended shapes.
What shapes are available?
Also, what factors should I be aware of when ordering?
THK manufactures shaft ends in shapes that match both the fixed-side and support-side support units it offers.
Please refer to their respective pages for details on shapes and types.
When ordering, please add the recommended shaft end shape, such as "-H1K," to the end of the model number.

    For recommended shapes of shaft ends, click here.