Copy item link
Add item to favorites
What does “DN value” mean?
The DN value is an indicator of whether components making up the ball circulation path can be used without sustaining damage.

The DN value is calculated using the following formula:
DN value = ball center-to-center diameter (mm) × operating speed of the screw shaft (min⁻¹)
Select an appropriate speed that does not exceed the permissible DN value for each model.

    For DN values, click here.