Copy item link
Add item to favorites
Are there any precautions regarding the use of set pieces when assembling a support unit?
Rather than tightening all the set pieces at once, lightly tighten and loosen them 4-5 times, gradually tightening the set pieces to allow them to fit into the threads.
When tightening for the final time, please use adhesive to prevent loosening.