Copy item link
Add item to favorites
How efficiently does a ball screw convert rotary motion into linear motion (or linear motion into rotary motion)?
The efficiency is over 90% for both rotation to linear motion (positive efficiency) and linear motion to rotation (negative efficiency).
Because ball screws use rolling motion, the drive torque is less than one-third that of conventional slide screws.