Two collars are included with the purchase of a fixed-side support unit. What are they used for?
One is used on the lock nut side, and the other is used on the ball screw shaft side.
Depending on the shape of the ball screw shaft end, only the lock nut side is used.