Copy item link
Add item to favorites
What is the guideline for the service life of the grease used for the Ball Screw?
Generally, the service life of grease depends on environmental conditions such as temperature and humidity. Although it may last several years in a normal environment, it will be hardened due to the evaporation of oil content. It is important to re-grease as appropriate, depending on the grease condition.