- If I remove the spline shaft from the spline nut and then reassemble them, are there any rules or precautions regarding the insertion direction?
- To mount the spline nut on the spline shaft, first locate and align the positioning indicators on both components, then gently insert the shaft through the opening in the spline nut, making sure that the indicators are aligned. Note that forcibly inserting the shaft may cause balls to fall out.
When mounting a spline nut equipped with a seal or preload, first lubricate the outer surface of the spline shaft.
For ball spline assembly instructions, click here.