Copy item link
Add item to favorites
After the Ball Spline is installed on a machine, is it all right to use it without greasing?
If it is to be used at a high speed or over a long stroke, replenish with grease of the same type through the oiling port on the spline nut after a breaking in period.