- Are there any models of LM Guide made from non-magnetic metals?
- The Model HSR-M3 has a relative permeability of 1.02 because its components are made of materials with low magnetic permeability.
For details, please refer to the product catalog.
We also manufacture products using the special alloy THK-NM1, which has a relative permeability of less than 1.005 and is virtually non-magnetic.
For the catalog of high-performance non-magnetic products, click here