- Can rails with tapped holes be manufactured in all accuracy grades?
- LM rails with tapped holes are available in accuracy grades up to Precision grade (P grade).
Note that the availability of tapped-hole LM rails varies depending on the model number.
Contact THK for details.
For inquiries, click here.