Copy item link
Add item to favorites
Why aren't there equivalent factors for each direction when radial and horizontal loads are applied simultaneously on Model SSR and Model SVR types of LM Guide?
Radial-type LM Guide models cannot support radial and horizontal loads simultaneously because the contact angle of the groove that bears the radial load is 90°.

If a radial-type LM Guide will receive radial and horizontal loads simultaneously, consider the static safety factors for the radial load and horizontal load as well as the nominal life.