Copy item link
Add item to favorites
Can I attach or remove end seals and side seals after purchasing an LM Guide?
Depending on the model number, the end seals may be screwed on together with the end plates.
Therefore, if you try to remove the end seals, the end plates may also come off, causing a malfunction.
Furthermore, the side seals cannot be removed without removing the end plates, so they cannot be attached or removed after purchase.
If you need to remove them, please contact THK.

    For inquiries, click here.