- Can a grease nipple be attached even if the LM Guide has a bellows attached to it?
- A grease nipple can be attached to the side of the end plate.
Compatibility varies depending on the model number, so please contact THK at the time of purchase if you are considering this option.
For inquiries, click here.